IESNA:LM-63-2002
[TEST]P821182
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D5-830-24VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5353
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 73
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
145.4 153.4 161.4 172.1 182.7 196.1 209.4 225.4 242.8 261.4
284.1 309.5 344.1 382.8 429.5 488.2 557.6 642.9 747 872.3
1012.4 1156.5 1300.5 1444.6 1594 1747.4 1899.4 2027.5 2136.9 2172.9
2115.5 1908.8 1584.6 1171.1 724.3 288.1 70.7 62.7 50.7 38.7
28 20 13.3 8 4 2.7 1.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 153.4 161.4 170.7 182.7 196.1 209.4 224.1 241.4 260.1
282.8 309.5 344.1 381.5 428.2 485.5 556.2 645.6 752.3 875
1008.4 1144.5 1285.8 1437.9 1599.3 1760.7 1908.8 2036.8 2119.5 2150.2
2076.8 1870.1 1550 1147.1 712.3 284.1 69.4 62.7 50.7 37.3
28 18.7 12 8 4 2.7 1.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 153.4 161.4 172.1 182.7 196.1 209.4 225.4 242.8 262.8
284.1 310.8 346.8 385.5 432.2 485.5 558.9 641.6 747 868.3
1003.1 1145.8 1284.5 1435.2 1590 1751.4 1894.1 1986.1 2036.8 2010.1
1884.8 1662 1367.2 1017.7 640.3 262.8 68 61.4 49.4 37.3
26.7 18.7 12 8 4 2.7 1.3 1.3 1.3 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 152.1 161.4 170.7 182.7 194.7 209.4 225.4 242.8 262.8
285.4 312.1 348.1 386.8 432.2 489.5 557.6 641.6 745.6 865.7
999.1 1144.5 1297.9 1447.2 1612.6 1754 1852.7 1920.8 1924.8 1836.7
1667.3 1429.9 1151.1 843 526.9 212.1 64 57.4 46.7 34.7
25.3 18.7 12 8 5.3 2.7 2.7 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 0 0 0 1.3 0
0 0 0 0 0 0 0 0 0 0
0 1.3 0
145.4 152.1 160.1 170.7 182.7 196.1 210.8 226.8 245.4 266.8
290.8 317.5 354.8 393.5 440.2 498.9 569.6 656.3 759 880.4
1027.1 1183.1 1352.5 1527.3 1695.3 1807.4 1882.1 1924.8 1878.1 1744.7
1548.6 1313.9 1045.8 757.6 466.9 185.4 57.4 52 41.3 32
22.7 16 10.7 6.7 4 2.7 2.7 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0
1.3 0 0 1.3 1.3 0 0 0 0 0
0 0 0
145.4 152.1 158.7 169.4 181.4 194.7 210.8 228.1 248.1 270.8
297.5 328.1 366.8 409.5 462.9 528.2 605.6 697.6 807 941.7
1103.1 1265.8 1471.3 1668.7 1836.7 1911.4 1979.5 1995.5 1911.4 1756.7
1556.6 1325.9 1052.4 756.3 465.5 176.1 49.4 44 36 26.7
20 13.3 9.3 5.3 4 2.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 0 0 0 1.3 1.3 1.3
0 0 0 0 0 0 0 0 0 0
0 1.3 0
145.4 150.7 157.4 168.1 180.1 193.4 210.8 229.4 252.1 277.4
305.5 340.1 382.8 432.2 492.2 568.2 656.3 757.6 889.7 1048.4
1227.2 1431.2 1679.3 1903.4 2007.5 2079.5 2219.6 2206.2 2110.2 1950.1
1722 1456.6 1152.5 832.3 510.9 165.4 40 36 28 21.3
16 10.7 6.7 4 2.7 1.3 1.3 0 0 0
0 0 0 0 0 0 0 0 1.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 149.4 156.1 166.7 178.7 193.4 209.4 230.8 254.8 280.1
312.1 352.1 398.8 457.5 526.9 616.2 712.3 823 1004.4 1176.5
1359.2 1655.3 1970.1 2148.9 2246.2 2356.9 2486.3 2461 2335.6 2151.5
1907.4 1602 1267.2 920.4 576.2 206.7 29.3 26.7 21.3 16
12 8 5.3 2.7 1.3 1.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 148.1 154.7 164.1 177.4 192.1 209.4 230.8 256.1 284.1
316.1 361.5 412.2 474.9 556.2 646.9 748.3 888.4 1080.4 1265.8
1512.6 1888.8 2159.5 2310.3 2395.6 2563.7 2643.7 2601 2478.3 2267.6
2000.8 1679.3 1327.2 979.1 629.6 210.8 18.7 17.3 13.3 10.7
6.7 5.3 2.7 1.3 1.3 1.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 148.1 154.7 164.1 176.1 189.4 208.1 229.4 253.4 282.8
316.1 360.1 412.2 474.9 557.6 649.6 755 896.4 1107.1 1285.8
1515.3 1936.8 2188.9 2307.6 2383.6 2581 2659.7 2590.4 2473 2276.9
1990.1 1675.3 1340.5 1007.1 666.9 249.4 14.7 13.3 10.7 8
5.3 4 2.7 1.3 1.3 1.3 1.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 148.1 153.4 162.7 174.7 189.4 206.7 229.4 253.4 282.8
317.5 361.5 414.8 477.5 561.6 656.3 763 900.4 1115.1 1307.2
1523.3 1942.1 2184.9 2279.6 2355.6 2549 2635.7 2551.7 2427.6 2222.2
1947.4 1646 1324.5 996.4 642.9 248.1 8 6.7 5.3 4
2.7 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 146.7 152.1 161.4 173.4 188.1 205.4 226.8 250.8 280.1
313.5 358.8 410.8 473.5 556.2 649.6 756.3 889.7 1096.4 1285.8
1497.9 1908.8 2152.9 2232.9 2298.3 2482.3 2574.4 2495.7 2381 2179.5
1914.1 1620.6 1300.5 967.1 634.9 229.4 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 0 0 0 1.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 146.7 152.1 161.4 173.4 186.7 205.4 226.8 250.8 280.1
310.8 354.8 406.8 468.2 549.6 640.3 745.6 879 1081.8 1267.2
1473.9 1883.4 2100.8 2179.5 2227.6 2406.3 2499.7 2429 2316.9 2114.2
1864.7 1562 1257.8 931 625.6 237.4 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 0 1.3 1.3
1.3 0 0 0 0 0 0 0 0 0
0 0 0
145.4 146.7 150.7 160.1 170.7 184.1 200.1 220.1 244.1 270.8
301.5 342.8 389.5 446.8 522.9 604.2 698.9 825.7 996.4 1141.8
1341.9 1655.3 1803.4 1834.1 1784.7 1787.4 1815.4 1779.4 1696.7 1554
1372.6 1151.1 907 670.9 430.8 157.4 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
145.4 145.4 150.7 158.7 168.1 180.1 196.1 213.4 236.1 260.1
288.1 320.1 364.1 412.2 474.9 545.6 621.6 712.3 847 972.4
1073.8 1257.8 1377.9 1343.2 1227.2 1091.1 1027.1 1011.1 955 875
771 641.6 502.9 360.1 218.8 62.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
145.4 145.4 149.4 156.1 165.4 177.4 190.7 206.7 226.8 248.1
270.8 298.8 332.1 374.8 422.8 480.2 542.9 608.2 693.6 777.6
845.7 919 949.7 929.7 816.3 682.9 614.9 605.6 574.9 528.2
465.5 389.5 301.5 214.8 128.1 34.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 0
145.4 145.4 148.1 154.7 162.7 173.4 185.4 200.1 217.4 234.8
254.8 277.4 304.1 334.8 374.8 418.8 466.9 518.9 572.2 625.6
684.3 705.6 731 698.9 630.9 526.9 436.2 433.5 417.5 382.8
337.5 280.1 218.8 152.1 84 14.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 0 0 0 1.3 1.3
1.3 0 0 0 0 0 0 0 0 0
0 0 0
145.4 144.1 148.1 153.4 161.4 170.7 181.4 194.7 209.4 224.1
240.1 260.1 282.8 308.1 337.5 376.2 412.2 453.5 496.2 538.9
577.6 593.6 586.9 548.2 473.5 356.1 254.8 258.8 253.4 234.8
208.1 176.1 137.4 94.7 50.7 6.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 144.1 146.7 152.1 158.7 168.1 177.4 189.4 202.7 216.1
232.1 249.4 270.8 293.5 318.8 352.1 385.5 422.8 461.5 498.9
529.5 536.2 509.5 437.5 325.5 182.7 74.7 73.4 73.4 69.4
61.4 50.7 38.7 25.3 12 1.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 142.7 146.7 152.1 157.4 165.4 174.7 186.7 198.7 212.1
226.8 242.8 264.1 286.8 312.1 344.1 376.2 413.5 454.8 496.2
530.9 536.2 506.9 432.2 302.8 136.1 5.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 142.7 145.4 150.7 157.4 165.4 173.4 185.4 197.4 209.4
222.8 240.1 260.1 282.8 308.1 337.5 376.2 416.2 461.5 510.9
552.2 560.2 533.5 466.9 333.5 160.1 5.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
145.4 142.7 145.4 150.7 157.4 165.4 173.4 185.4 197.4 209.4
224.1 241.4 261.4 281.4 309.5 337.5 376.2 416.2 461.5 510.9
558.9 569.6 541.6 464.2 332.1 149.4 2.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
